Call us at 1-888-826-6342
Family of 100 ohm, Class B accuracy RTD sensors including surface mount, bolt down, immersion, air sensing and screw down designs. Sold in 3-Packs.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-29 to 180°C (-20 to 356°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
Glass-filled Nylon
|
0.500 in
|
1.25 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 230°C (-60 to 445°F)
|
Air Probe
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
Not Applicable
|
Not Applicable
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-200 to 750°C (-328 to 1380°F)
|
Immersion Probe
|
1/8" NPT
|
Class B per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PFA
|
40 in
|
Stripped Leads
|
The HHSL-101 is a low-cost, compact, USB sound level data logger capable of recording 32,000 data points with sample rates as fast as 125 ms.
Product Number | Measurement Range | Accuracy | Supply Power | Operating Temprature | Features |
---|---|---|---|---|---|
|
30 to 130 dB
|
±1.5 dB
|
3.6 V Lithium Battery
|
0 to 50 °C (32 to 122 °F)
|
USB, Data Logger, Hi/Lo Alarms
|
General use fast response RTDs mounted in glass tape & polyimide with a self-adhesive backing for easily measuring surface temperatures up to 290°C. Class B Accuracy.
Product Number | Category | Process Temperature Range | Sensor Application | Nominal Resistance | Accuracy | Number Of Wires | Cable Insulation | Termination Connection Type | Cable Length | Mounting Style | Maximum Temperature Measurement | Minimum Temperature Measurement |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-73°C to 260°C (-100°F to 500°F)
|
Self-Adhesive
|
100 Ω
|
±0.3°C
|
3
|
PFA
|
Stripped Leads
|
80 in
|
Class B DIN Platinum
|
260°C (500°F)
|
-73°C
|
|
RTD
|
-73°C to 260°C (-100°F to 500°F)
|
Self-Adhesive
|
100 Ω
|
±0.3°C
|
3
|
PFA
|
Stripped Leads
|
40 in
|
Class B DIN Platinum
|
260°C (500°F)
|
-73°C
|
|
RTD
|
-73°C to 260°C (-100°F to 500°F)
|
Self-Adhesive
|
100 Ω
|
±0.3°C
|
4
|
PFA
|
Stripped Leads
|
40 in
|
Class B DIN Platinum
|
260°C (500°F)
|
-73°C
|
|
RTD
|
-73°C to 260°C (-100°F to 500°F)
|
Self-Adhesive
|
100 Ω
|
±0.3°C
|
3
|
PFA
|
Stripped Leads
|
120 in
|
Class B DIN Platinum
|
260°C (500°F)
|
-73°C
|
|
RTD
|
-73°C to 260°C (-100°F to 500°F)
|
Self-Adhesive
|
100 Ω
|
±0.3°C
|
3
|
PFA
|
3-Prong Miniature Connector
|
40 in
|
Class B DIN Platinum
|
260°C (500°F)
|
-73°C
|
The handheld HHSL402SD with integrated condenser microphone, it can display sound levels to a resolution of 0.1 dB, use an SD card to record/store data.
Product Number | Measurement Range | Accuracy | Supply Power | Operating Temprature | Features |
---|---|---|---|---|---|
|
30 to 130 dB
|
±3.5 dB
|
Battery Power (6 AA)
|
0 to 50 °C (32 to 122 °F)
|
SD Card Data Logger, RS232
|
The AS-668 is designed to measure acceleration ranges of ±60g with a sensitivity accuracy of ±10% and has a lateral M12 connector for industrial vibration measurements.
Product Number | Acceleration Range | Frequency Range (Nominal) | Output Type | Mounting Type |
---|---|---|---|---|
|
±60 g
|
0.5 Hz to 13 kHz
|
100 mV/g
|
M6x30 Screw
|
The AS-062 is designed to measure acceleration ranges of ±80g with a high sensitivity accuracy of ±5% and a top MIL-C-5015 connector for industrial vibration measurements.
Product Number | Acceleration Range | Frequency Range (Nominal) | Output Type | Mounting Type | Features |
---|---|---|---|---|---|
|
±80 g
|
1.5 Hz to 13 kHz
|
100 mV/g
|
M8 Tapped Hole
|
Integrated cable
|
Product Number |
---|
|
VIBROCONTROL 1870 is a machine protection device that monitors relative shaft vibration as well as axial shaft position, ideal for sleeve bearing machines.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
Current and Sensor
|
Process
|
Selectable
|
4 to 20 mA
|
Process
|
None
|
DC
|
None
|
USB, RS-485, Ethernet
|
The VCM-3 is a 12 channel data acquisition hub targeted at monitoring auxiliary machines and balance-of-plant machines.
Product Number | Input Type | Input Class | Input Ranges | Output Type | Output Class | Display Type | Supply Voltage Type | Isolation | Programability |
---|---|---|---|---|---|---|---|---|---|
|
Current and Sensor
|
Process
|
Selectable
|
4 to 20 mA
|
Process
|
None
|
DC
|
None
|
USB
|
VIBROCONTROL 1804 is an ethernet bridge for data transfer and data storage up to 4 GB that can be used in conjunction with the VC 1800 series monitoring devices.
Product Number | Display Type | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|
|
None
|
DC
|
None
|
USB, RS-485, Ethernet
|
Add-On for VC1800 Series
|
VIBROCONTROL 1803 is an ethernet bridge for data transfer that can be used in conjunction with the VC 1800 series monitoring devices.
Product Number | Display Type | Supply Voltage Type | Isolation | Programability | Additional Feature |
---|---|---|---|---|---|
|
None
|
DC
|
None
|
USB, RS-485, Ethernet
|
Add-On for VC1800 Series
|
Thin film thermocouples with extremely fast response times that can be glued, epoxied, or cemented onto surfaces for short or long-term temperature measurement.
Product Number | Category | Thermocouple Type | Process Temperature Range | Sensor Application | Cable Insulation | Termination Connection Type | Cable Length | Color Code Standard | Mounting Style | Probe Diameter | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermocouple
|
K
|
0 to 540°C (32 to 1000°F)
|
Cement-On
|
Thermocouple Alloy
|
Stripped Leads
|
6 in
|
ANSI (Standard)
|
Cement-On
|
Not Applicable
|
Style 2, Butt Weld
|
|
Thermocouple
|
E
|
0 to 260°C (32 to 500°F)
|
Cement-On
|
Fiberglass
|
Stripped Leads
|
40 in
|
ANSI (Standard)
|
Cement-On
|
Not Applicable
|
Style 1, Butt Weld
|
|
Thermocouple
|
K
|
0 to 260°C (32 to 500°F)
|
Cement-On
|
Fiberglass
|
Stripped Leads
|
40 in
|
ANSI (Standard)
|
Cement-On
|
Not Applicable
|
Style 1, Butt Weld
|
|
Thermocouple
|
T
|
0 to 150°C (32 to 300°F)
|
Cement-On
|
Fiberglass
|
Stripped Leads
|
40 in
|
ANSI (Standard)
|
Cement-On
|
Not Applicable
|
Style 1, Butt Weld
|
|
Thermocouple
|
E
|
0 to 425°C (32 to 800°F)
|
Cement-On
|
Thermocouple Alloy
|
Stripped Leads
|
6 in
|
ANSI (Standard)
|
Cement-On
|
Not Applicable
|
Style 2, Butt Weld
|
Class A 100 or 1000 ohm platinum RTD immersion probes with a molded plastic 4-pin M12 connector and 316 SS sheath. Available in a variety of lengths and diameters.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.125 in
|
4 in
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
2 mm
|
150 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
2 mm
|
250 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M12 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M12 Connector
|
100 or 1000 ohm platinum RTD immersion probes with a molded plastic 3-pin M8 connector and 316SS sheath. Available in a variety of lengths, diameters, and accuracies
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.125 in
|
6 in
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
100 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
150 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
250 mm
|
M8 Connector
|
|
RTD
|
-30 to 350°C (-22 to 622°F)
|
Immersion Probe
|
None
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
3 mm
|
350 mm
|
M8 Connector
|
RTD probes that can be cut to the desired length with a standard tube cutter to fit field applications. Plastic plug in tube end protects the wires from sharp edges.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class B per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
4
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.250 in
|
24 in
|
PFA
|
26 AWG
|
240 in
|
Stripped Leads
|
|
RTD
|
-50 to 260°C (-58 to 500°F)
|
Immersion Probe - Cut to Length
|
Class A per IEC60751
|
100 Ω
|
3
|
316 Stainless Steel
|
0.187 in
|
24 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|
AVK Series Feed Through Terminal Blocks offer savings cost, space and time, mount on standard 35 x 15mm and 35 x 7.5 mm DIN rails & are design to meet world wire standards.
Product Number | Voltage Rating | Amperage Rating | Minimum Wire Size | Maximum Wire Size | Width | Color | Insulation Strip Length | Features |
---|---|---|---|---|---|---|---|---|
|
600 Vac
|
30 A
|
26 AWG
|
10 AWG
|
6 mm
|
Gray
|
10 mm (0.39 in)
|
DIN Rail Mount
|
|
600 Vac
|
50 A
|
26 AWG
|
8 AWG
|
8 mm
|
Gray
|
12 mm (0.47 in)
|
DIN Rail Mount
|
|
600 Vac
|
65 A
|
16 AWG
|
6 AWG
|
10 mm
|
Gray
|
12 mm (0.47 in)
|
DIN Rail Mount
|
|
600 Vac
|
85 A
|
12 AWG
|
4 AWG
|
12 mm
|
Gray
|
16 mm (0.63 in)
|
DIN Rail Mount
|
|
600 Vac
|
115 A
|
10 AWG
|
2 AWG
|
16 mm
|
Gray
|
18 mm (0.70 in)
|
DIN Rail Mount
|
The PV14 series of electronic proportioning valve takes an electrical input signal and adjust the flow through a pipe from fully closed to fully open.
Product Number | Category | Wetted Materials | Input Control Signal | Flow Coefficient (Cv) | Max Operating Pressure | Max Process Temperature | Process Connection Type | Process Connection Size | Supply Power |
---|---|---|---|---|---|---|---|---|---|
|
Proportional
|
Brass
|
4 to 20 mA, 1 to 5 Vdc
|
0.6
|
120 psi
|
121 °C (250 °F)
|
NPT Female
|
1/2"
|
12 to 24 Vdc
|
|
Proportional
|
Brass
|
4 to 20 mA, 1 to 5 Vdc
|
3.5
|
70 psi
|
121 °C (250 °F)
|
NPT Female
|
3/4"
|
12 to 24 Vdc
|
|
Proportional
|
Brass
|
4 to 20 mA, 1 to 5 Vdc
|
6.5
|
120 psi
|
121 °C (250 °F)
|
NPT Female
|
1"
|
12 to 24 Vdc
|
|
Proportional
|
Brass
|
4 to 20 mA, 1 to 5 Vdc
|
1.7
|
120 psi
|
121 °C (250 °F)
|
NPT Female
|
1/2"
|
12 to 24 Vdc
|
|
Proportional
|
316 SS
|
4 to 20 mA, 1 to 5 Vdc
|
3.5
|
70 psi
|
121 °C (250 °F)
|
NPT Female
|
3/4"
|
12 to 24 Vdc
|
The LVCN414 Series is a non-contact, ultrasonic level controller and transmitter that delivers reliable performance for small-tank fluid handling control solutions.
Product Number | Category | Media Type | Max Measurement Range | Accuracy | Tank/Vessel Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Output Signal | Process Connection Type | Process Connection Size | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ultrosonic
|
Any
|
4'
|
±0.125"
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
1"
|
12-24 Vdc
|
With USB Programmer
|
|
Ultrosonic
|
Any
|
4'
|
±0.125"
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
1"
|
12-24 Vdc
|
With USB Programmer, Four 1A SPST
|
|
Ultrosonic
|
Any
|
4'
|
±0.125"
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
1"
|
12-24 Vdc
|
Without USB Programmer, Four 1A SPST
|
|
Ultrosonic
|
Any
|
4'
|
±0.125"
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
Four Relays
|
NPT Male
|
1"
|
12-24 Vdc
|
With USB Programmer
|
|
Ultrosonic
|
Any
|
4'
|
±0.125"
|
Any
|
30 psi
|
60 °C (140 °F)
|
PVDF, FKM
|
Voltage or Frequency
|
NPT Male
|
1"
|
12-24 Vdc
|
With USB Programmer
|
The LVU500 Series reflective ultrasonic level transmitter provides continuous level measurement up to9.8' with a 4-20 mA output and four relays configured via web software
Product Number | Category | Media Type | Max Measurement Range | Accuracy | Tank/Vessel Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Output Signal | Process Connection Type | Process Connection Size | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ultrosonic
|
Liquids
|
4.9'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
With FOB, Four 1A SPST, Reverse Output
|
|
Ultrosonic
|
Liquids
|
9.8'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
With FOB, Four 1A SPST, Reverse Output
|
|
Ultrosonic
|
Liquids
|
4.9'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
Without FOB, Four 1A SPST, Reverse Output
|
|
Ultrosonic
|
Liquids
|
4.9'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, FKM
|
4 to 20 mA
|
Taper Thread
|
2"
|
14 to 28 Vdc
|
With FOB, Four 1A SPST, Reverse Output
|
|
Ultrosonic
|
Liquids
|
9.8'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, FKM
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
Without FOB, Four 1A SPST, Reverse Output
|
The LVU700 Series reflective ultrasonic transmitter provides level measurement up to 39.3' with a 4-20 mA output and is configured via its push button display or software.
Product Number | Category | Media Type | Max Measurement Range | Accuracy | Tank/Vessel Type | Max Operating Pressure | Max Process Temperature | Wetted Materials | Output Signal | Process Connection Type | Process Connection Size | Supply Power | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Ultrosonic
|
Liquids
|
39.3'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, Viton
|
4 to 20 mA
|
NPT Male
|
3"
|
14 to 28 Vdc
|
Without FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
39.3'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF, Viton
|
4 to 20 mA
|
NPT Male
|
3"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
NPT Male
|
2"
|
14 to 28 Vdc
|
Without FOB, Reverse Output
|
|
Ultrosonic
|
Liquids
|
19.6'
|
±0.2%
|
Any
|
30 psi
|
80 °C (176 °F)
|
PVDF
|
4 to 20 mA
|
Taper Thread
|
2"
|
14 to 28 Vdc
|
With FOB, Reverse Output
|